Caterpillar CS56B

Caterpillar CS56B

Price
172,500 USD
Year
2016
Working hours
1495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600289
Unit Number442232
Catalog NumberCU4286564
Manufacturing Year2016
Hours1495 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$ 172,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information5LB FIRE EXTINGUISHER
AM-FM RADIO / CD PLAYER
C4.4 ENGINE
CAB, ROPS/FOPS WITH A/C
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
NO BLADE
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
PRODUCT LINK, SATELLITE PL631
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
TIRES, 23,1-26 TI 8PR
0P0800 / 697 MS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone