Caterpillar 815K

Caterpillar 815K

Price
493,000 USD
Year
2018
Working hours
414 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 815K
CategoryCompactors
Serial NumberMBB00355
Unit NumberLKE04117
Catalog NumberCU4466787
Manufacturing Year2018
Hours414 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 493,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAXLES, STANDARD
BULLDOZER, STRAIGHT BLADE
CAB, DELUXE
CLEANER BARS, STANDARD
FILM, AM-NORTH
FILMS, ANSI
FUEL TANK, NON-FAST FILL
HEATER, ENGINE BLOCK, 120V
LANE 2 ORDER
LIGHTS, STANDARD
MIRRORS, STANDARD
PACK, DOMESTIC TRUCK
PRECLEANER, STANDARD
PRICED 09/10/19 DA
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/AUX/USB/BT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone