Caterpillar 420F

Caterpillar 420F

Price
57,000 USD
Year
2013
Working hours
2763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F
Categorybackhoe loader
Serial NumberSKR01393
Unit NumberMB25712
Catalog NumberCU4489604
Manufacturing Year2013
Hours2763 h
CountryUnited States
LocationBismarck, ND
Pricing
Price Excluding Tax$ 57,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, REARBUCKET, REAR
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationTIER 4 INTERIM
BUCKET-GP, 1.4 CYD
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW, C4.4 DITA, T4I
FENDERS, REAR EXTENSIONS
GUARD, FUEL TANK
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
JOYSTICK CONTROLS
PLATE GROUP - BOOM WEAR
PT, 4WD, AUTOSHIFT
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
SUPPLEMENT, EMISSIONS, ENGLISH
TIRES - FRONT MI 340/80R18 ... 50%, REAR FS 19.5L24 ... 50%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • Yes
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Fair
front bucket
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
rear bucket
  • Fair
  • Fair
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin23No
Left RearFirestone24No
Right FrontMichelin23No
Right RearFirestone24No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone