Quick Search

Caterpillar 416F2ST

Caterpillar 416F2ST

Year
2016
Working hours
1,510 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB00749
Unit NumberEQ00109197
Catalog Number10057874
Year2016
Hours1,510 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax80,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
COLD WEATHER PACKAGE, 120V HRC
BUCKET-HD, 24", 6.2 CFT
STICK, STANDARD, 14FT
RUST PREVENTATIVE APPLICATOR
PRODUCT LINK, SATELLITE,PL631E
TIRES, 340 80R18/500 70R24, FS
AIR CONDITIONER, T4
SEAT, FABRIC
PT, 4WD, STD SHIFT, PILOT
COUNTERWEIGHT, 255 LBS
BUCKET-GP, 1.25 CYD
COUPLING,QD,THREADED WITH CAPS
RADIO & CD PLAYER, BLUETOOTH
HYDRAULICS GP, 5FCN/7BNK, PT
CONTROL, PILOT,S/STK, NO LINES
ENGINE, 70KW, C4.4 ACERT, T4F
416F2 BHL ST, TIER 4 HRC, 70KW
LINES, COMB AUX, PILOT,STD STK
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
CAB, STANDARD
PLATE GROUP - BOOM WEAR
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE
416F2ST
S/N FOR LOADER BUCKET 150804063
S/N 150804063
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering