Caterpillar CB24B

Caterpillar CB24B

Price
On Request
Year
2019
Working hours
28 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X401699
Unit NumberX6717
Catalog NumberCU4479427
Manufacturing Year2019
Hours28 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
CB24B UTILITY COMPACTOR
ENGINE T4F
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, NORTH AMERICAN
LANE 1 ORDER
LIGHTING PACKAGE, STANDARD
PACK, DOMESTIC TRUCK
PRODUCT LINK INSTALLATION
PRODUCT LINK, PL241
PROPEL, STANDARD
ROPS, FOLDABLE
SEAT, WITH SAFETY SWITCH
SUPPORT, SLIDING FOR SEAT
SWITCH, BATTERY DISCONNECT
TRAVEL CONTROL, COVER GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone