Caterpillar TH414C

Caterpillar TH414C

Price
58,084 USD
Year
2016
Working hours
1741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH414C
Categorytelehandler
Serial NumberLYN00160
Unit NumberLYN00160
Catalog NumberCU4481212
Manufacturing Year2016
Hours1741 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 58,084
Tax (19%)$ 11,036
Price Including Tax$ 69,120
Features
Additional InformationTIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 90 %
MAX. CAPACITY: 4 T
LIFT HEIGHT: 14 M
TIRES CONDITION FRONT RIGHT: 90 %
BUCKET CONDITION: 100 %
CUTTING WIDTH: 2600 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Konstantin Wehrwein
Germany
Telephone:+49 2203 929185
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone