Challenger MT765E

Challenger MT765E

Price
203,500 USD
Year
2017
Working hours
1942 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765E
Categorytractors
Serial NumberAGCC0765CHNCD1003
Unit NumberB16123
Catalog NumberCU4599490
Manufacturing Year2017
Hours1942 h
CountryUnited States
LocationMN
Pricing
Price Excluding Tax203,500 USD
Tax USD
Price Including Tax USD
Details
Tractor typeFarm Tractor
Additional InformationCHALLENGER MT765E
2017 MODEL
AGCO 9.8L ENGINE - 375HP
16F/4R POWERSHIFT TRANSMISSION
85 GPM 6 VALVES
HYDRAULIC TRAILER BRAKES
3 PT HITCH
QUICK HITCH
BIG 1000 PTO
RADAR
FRONT SUITCASE WEIGHTS - 2000LBS
CLOTH SEAT
DELUXE CAB
AUTO CLIMATE CONTROL CAB
6 HID LIGHTS
25" TRACKS ... 1.75"
WEATHERBAND RADIO - BT/USB/CD
Features
Additional InformationCHALLENGER MT765E
2017 MODEL
AGCO 9.8L ENGINE - 375HP
16F/4R POWERSHIFT TRANSMISSION
85 GPM 6 VALVES
HYDRAULIC TRAILER BRAKES
3 PT HITCH
QUICK HITCH
BIG 1000 PTO
RADAR
FRONT SUITCASE WEIGHTS - 2000LBS
CLOTH SEAT
DELUXE CAB
AUTO CLIMATE CONTROL CAB
6 HID LIGHTS
25" TRACKS ... 1.75"
WEATHERBAND RADIO - BT/USB/CD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone