Quick Search

Caterpillar 450-07

Caterpillar 450-07

Year
2019
Working hours
4,316 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCaterpillar 450-07
Categorybackhoe loader
Serial NumberKJH00159
Unit NumberUS0005641
Catalog Number10041923
Year2019
Hours4,316 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax91,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBUCKET-HD, 24", 9.5 FT3, 60MM
BUCKET-MP HD,1.75YD3 PO BOCE
CANOPY, BASE
COUPLER, PG, HYDR.D.LOCK, 450
FAN, STANDARD CAB/ CANOPY
HYDRAULICS, MP, 6FCN/8BNK
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUX COMBO,EXT STICK 17'
LINES, HYD COUPLER 17' E-STICK
Operator's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
RADIO READY HEADLINER, CANOPY
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 17FT
TIRES, 15-19.5/21L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering