Quick Search

Caterpillar 420F2 AS4

Caterpillar 420F2 AS4

Year
2017
Working hours
2,477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCaterpillar 420F2 AS4
Categorybackhoe loader
Serial NumberHWC02191
Unit NumberU132158
Catalog Number10037225
Year2017
Hours2,477 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax83,335 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationSHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
PT, 4WD, STD SHIFT
COUNTERWEIGHT, 1015 LBS
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
PRODUCT LINK, CELLULAR, PL641I
STICK, STANDARD, 14FT
RUST PREVENTATIVE APPLICATOR
ENGINE, 74.5KW,C4.4 ACERT, T4F
TIRES, 12.5 80/19.5L-24, GY
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4
HYDRAULICS, GP, 5FCN/7BNK, ST
LINES, COMBINED AUX, STD STICK
RADIO & CD PLAYER, BLUETOOTH
FAN
WORKLIGHTS (8) HALOGEN LAMPS
BUCKET-GP, 1.4 YD3, PO
STABILIZER PADS, FLIP-OVER
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE
PLATE GROUP - BOOM WEAR
INSTRUCTIONS, ANSI
Operator's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering