Caterpillar 420F CAB

Caterpillar 420F CAB

Price
56,000 USD
Year
2013
Working hours
4010 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F CAB
Categorybackhoe loader
Serial NumberSKR02254
Unit NumberUC0001771
Catalog NumberCU4503033
Manufacturing Year2013
Hours4010 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$ 56,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY
BUCKET-HD, 24", 7.3 CFT PL
BUCKET-MP, 1.4 CYD
CAB, DELUXE, AC
COUNTERWEIGHT, 1015 LBS
COUPLER, PIN LOCK
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, FUEL TANK
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PRODUCT LINK, SATELLITE PL321
PROTECTION,SHIP&STORE STANDARD
PT, 4WD, AUTOSHIFT
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
TIRES, 4WD, COMBO, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone