Quick Search

CAT 415F2IL

CAT 415F2IL

Year
2018
Working hours
2,691 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Selma, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 415F2IL
Quinn Company
Categorybackhoe loader
Serial NumberPF400798
Unit NumberCCU001008
Catalog Number10082934
Year2018
Hours2,691 h
CountryUnited States
LocationSELMA, United States
Pricing
Price Excluding Tax70,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
ALL WHEEL DRIVEALL WHEEL DRIVE
Additional informationDRAG BOX
MP BUCKET
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
gauges, operator station, console
1000
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • _____________
  • 100%
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAUG 2023
  • Good
  • Good
engine
800
  • No
  • No
  • YesMU5H68 EPA 2018
  • Yes
  • No
  • No
  • No
  • RED
  • RED TAG # MU5H68 EPA 2018
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • No
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALL 1850
  • Good
  • Good
  • Good
  • Good
steering
700
  • OK JUST SOME OIL LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
600
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • 1.35
  • 1701020089
  • OK
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
700
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 69%
  • OK
  • 12.5/80/18 16.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontEBT2784NoNoNo
Left RearEBT2165NoNoNo
Right FrontEBT2062NoNoNo
Right RearEBT2165NoNoNo
comments, misc. repairs, general remarks
  • PM 2 @ 2482
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering