Liebherr L564

Liebherr L564

Price
38,431 USD
Year
2004
Working hours
12897 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L564
CategoryWheel Loaders
Serial Number10234
Unit NumberLIEBH-10234
Catalog NumberCU4406753
Manufacturing Year2004
Hours12897 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax$ 38,431
Tax (19%)$ 7,302
Price Including Tax$ 45,733
Features
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION REAR LEFT: 40 %
BUCKET CONDITION: 35 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone