Caterpillar 972M XE

Caterpillar 972M XE

Price
150,000 USD
Year
2015
Working hours
14052 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M XE
CategoryWheel Loaders
Serial NumberEDW00314
Unit NumberEQ146437
Catalog NumberCU4522349
Manufacturing Year2015
Hours14052 h
CountryUnited States
LocationRichmond, VT
Pricing
Price Excluding Tax$ 150,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information972M XE WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL DIFF FRONT, ED
CERT EMISSIONS, EPA/EU
COOLING, 9 FINS PER INCH
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, PLASTIC
DOOR, OPENING SYSTEM REMOTE
FUEL, 26 GALLONS
HEATER, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LINKAGE, STANDARD LIFT
MANUAL GREASE, STANDARD
OMISSION, WORKTOOL
RADIO, AM/FM/CD/MP3 BLUETOOTH
SEAT BELT, 3" WIDE W/INDICATOR
SEAT, STANDARD-LHD
SINGLE AXIS LEVERS, 2 VALVE
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STORAGE PROTECTION
SUN VISOR, REAR
TIRES,26.5R25 * VJT BS L3
WEATHER, COLD START
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone