Caterpillar 962M

Caterpillar 962M

Price
312,500 USD
Year
2016
Working hours
384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962M
CategoryWheel Loaders
Serial NumberEJB00508
Unit NumberEQ139591
Catalog NumberCU4525111
Manufacturing Year2016
Hours384 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$ 312,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information962M WHEEL LOADER
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
BUCKET-GP, 114" 4.75YD3
COOLING CORES, 9 FPI
CUTTING EDGE, BOLT-ON
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/LOG/HL
MIRRORS, EXTERNAL
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/CD/MP3 BLUETOOTH
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS W/FNR, 2V
SOUND SUPPRESSION, STANDARD
STARTING, COLD (120V)
TIRES, 23.5R25 BS VJT * L3
REARVIEW CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone