Caterpillar 938M 2V

Caterpillar 938M 2V

Price
179,000 USD
Year
2015
Working hours
2082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938M 2V
CategoryWheel Loaders
Serial NumberJ3R01016
Unit NumberEQ024129
Catalog NumberCU4476117
Manufacturing Year2015
Hours2082 h
CountryUnited States
LocationScarborough, ME
Pricing
Price Excluding Tax$ 179,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
Additional Information938M WHEEL LOADER
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, STANDARD
DIFFERENTIAL, OPEN REAR
FENDERS, STANDARD
GUARD, POWERTRAIN, LOWER
HYD,2V,COUPLER READY,STD LIFT
LIGHTS, AUX, HALOGEN/HALOGEN
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone