Caterpillar 930K 3Q

Caterpillar 930K 3Q

Price
114,908 USD
Year
2014
Working hours
3581 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930K 3Q
CategoryWheel Loaders
Serial NumberRHN02485
Unit Number6577C-50
Catalog NumberCU4668967
Manufacturing Year2014
Hours3581 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax114,908 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationPLEASE CALL FOR MACHINE LOCATION
CAB, AC, 3V, REAR CAMERA, FUSION QC, BUCKET
CONDITION, HOUR, AND ATTACHMENTS SUBJECT TO CHANGE
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationPLEASE CALL FOR MACHINE LOCATION
CAB, AC, 3V, REAR CAMERA, FUSION QC, BUCKET
CONDITION, HOUR, AND ATTACHMENTS SUBJECT TO CHANGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • No
  • No
  • Straight
  • Good
  • Good
  • Good
  • Good
  • GoodEngine enclosures are straight
  • Good
  • Good
  • Good
  • GoodSome scale rust on lower frame areas, paint chips in rims
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodCab glass and mirrors in place (no chips or cracks) equipped with power heated mirrors,
  • GoodWorking
  • Good
  • Good
  • GoodDated January 2020
gauges, operator station, console
  • YesWorking
  • Yes
  • Yes
  • GoodBlows cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGauges working in display
  • Good
  • Good
  • Good
  • GoodHour meter working reads 3490hrs.
  • GoodRetractable style belt dated January 2020
  • GoodAir ride seat suspension
  • Good
  • GoodCab glass in place (no chips or cracks)
  • GoodBoth wipers working
engine
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red, clean
  • Powered by perkins 6-cylinder turbo diesel
  • Operated in normal range
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • GoodHydraulic drive
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • All signal and warning lights working
  • Good
  • Good
  • GoodAll floodlights on machine working
  • Good
  • Good
  • Good
transmission
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodShifted good through speeds, auto shift function working
  • Good
  • GoodTransmission temperature control working
  • Good
  • Good
  • Good
steering
  • GoodNo movement seen in center pin area
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWorking
brake
  • Yes
  • Service and parking brake working good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
hydraulics
  • Auxiliary hydraulics plumbed to top of front coupler
  • GoodBoth kickouts working
  • GoodDry
  • Good
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operated good
  • Good
  • Good
  • Good
bucket
  • Yes
  • GoodIn good condition , wear plates at heel end worn
  • Good
  • Good
  • Good
  • Good
  • GoodNew cutting edge
  • Good
  • Good
  • GoodHydraulic operated fusion style coupler, operates good
final drives
  • No
  • Pinion and wheel seals are dry
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Runs and operates good
  • Straight well maintained
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
tires
  • No
  • Right front has been plugged
  • 20.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone (VersaBuilt AP)3480NoNoNo
Left RearFirestone (VersaBuilt AP)3480NoNoNo
Right FrontFirestone (VersaBuilt AP)3280NoNoNo
Right RearFirestone (VersaBuilt AP)3580NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone