Caterpillar XQ230 RF

Caterpillar XQ230 RF

Price
30,000 USD
Year
2008
Working hours
27513 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ230 RF
CategoryStationary Generator Sets
Serial NumberX3R00847
Unit NumberRP7713
Catalog NumberCU4455261
Manufacturing Year2008
Hours27513 h
CountryUnited States
LocationAmarillo, TX
Pricing
Price Excluding Tax$ 30,000
Tax-
Price Including Tax-
Details
Output275 kVA
Frequency60 Hz
Features
Accessories
PRODUCT LINKPRODUCT LINK
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationENGINE RENTAL INVENTORY PLAN
ENGLISH LANGUAGE OPTION
EXTRA ENGLISH LIT (1 - 6)
INSIDE US EPA LOCATIONS
PRIME POWER
PWR MOD/XQ
RENTAL
STANDBY POWER APPLICATION
VOLTAGE INDICATOR 240-480V
XQ230 RENTAL TRAILER
Power Rating
Standby
60Hz
275kVA / 230kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone