Caterpillar SR4

Caterpillar SR4

Price
5,427 USD
Year
1994
Working hours
23000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar SR4
CategoryStationary Generator Sets
Serial Number6NA03669
Unit NumberG000274-38
Catalog NumberCU4487730
Manufacturing Year1994
Hours23000 h
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$ 5,427
Tax-
Price Including Tax-
Details
Output1250 kVA
Frequency60 Hz
Features
Accessories
50 hZ50 hZ
60 hZ60 hZ
Power Rating
Prime
50Hz
1000kVA / 800kW / 400Volts @ 1500RPM
Prime
60Hz
1250kVA / 1000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone