Caterpillar G3516

Caterpillar G3516

Price
169,000 USD
Year
2008
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516
CategoryStationary Generator Sets
Serial Number4EK05247
Unit NumberEPU10673
Catalog NumberCU4603156
Manufacturing Year2008
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax169,000 USD
Tax USD
Price Including Tax USD
Details
Engine power1,258 hp
Output1156 kVA
Frequency60 Hz
Additional Information2008 CAT G3516 S#4EK05247, 925kW continuous, 4160V 3ph, 60Hz, 1200rpm, 0.6667 pitch, engine can operate on landfill or natural gas, EMCP2+ control panel, standard air cleaners.

ACCESSORIES: battery charging alternator, 10A battery charger, 24V battery set, jacket water heater

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity before pick-up.

DIMENSIONS
L - 183"
W - 80"
H - 90"
WEIGHT: 18,000lbs

For more details or questions, please contact:
Todd Moseley at 832-316-9715 or ...
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional Information2008 CAT G3516 S#4EK05247, 925kW continuous, 4160V 3ph, 60Hz, 1200rpm, 0.6667 pitch, engine can operate on landfill or natural gas, EMCP2+ control panel, standard air cleaners.

ACCESSORIES: battery charging alternator, 10A battery charger, 24V battery set, jacket water heater

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity before pick-up.

DIMENSIONS
L - 183"
W - 80"
H - 90"
WEIGHT: 18,000lbs

For more details or questions, please contact:
Todd Moseley at 832-316-9715 or ...
Power Rating
Continuous
60Hz
1156kVA / 925kW / 4160Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone