Caterpillar C15

Caterpillar C15

Price
65,000 USD
Year
2009
Working hours
1900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15
CategoryStationary Generator Sets
Serial NumberPET00262
Catalog NumberCU2555902
Manufacturing Year2009
Hours1900 h
CountryUnited States
LocationPhiladelphia, PA
Pricing
Price Excluding Tax65,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power680 hp
Output600 kVA
Frequency60 Hz
Additional Information*480/277V, 3-PHASE, 60HZ, 1800R
BATTERY CHARGER
EMCP CONTROL PANEL
ENGINE MOUNTED RADIATOR
JACKET WATER HEATER
MAIN BREAKER
RATED FOR 455 KW PRIME
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
SPACE HEATER
Features
Additional Information*480/277V, 3-PHASE, 60HZ, 1800R
BATTERY CHARGER
EMCP CONTROL PANEL
ENGINE MOUNTED RADIATOR
JACKET WATER HEATER
MAIN BREAKER
RATED FOR 455 KW PRIME
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
SPACE HEATER
Power Rating
Standby
60Hz
600kVA / 500kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Richard Gasca
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone