Caterpillar 3412

Caterpillar 3412

Price
96,000 USD
Year
2001
Working hours
293 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3412
CategoryStationary Generator Sets
Serial Number9EP01651
Unit NumberEPU10688
Catalog NumberCU4457916
Manufacturing Year2001
Hours293 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 96,000
Tax-
Price Including Tax-
Details
Output1000 kVA
Frequency60 Hz
Features
Additional Information2001 CAT 3412 S#9EP01651, 800kW standby/725kW prime, 277/480 3ph, 60Hz, 1800RPM, 293 hours, CAT 3412 engine, diesel fueled, EMCP2+ digital control panel, 1600A main breaker, heavy duty air cleaner.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, enclosure w/ 1,250G subbase fuel tank

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

For more details or any questions, please contact:
Christopher Ricketts at 317-220-2602
Power Rating
Standby
60Hz
1000kVA / 800kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone