Quick Search

Caterpillar CT660 WT

Caterpillar CT660 WT

Year
2013
Working hours
8,939 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar CT660 WT
CategoryWater Tankers
Serial NumberTRK01400
Unit Number498348
Catalog Number4915676
Year2013
Hours8,939 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax75,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
Additional information1HTJGTJR6EJ471458
2013 CATERPILLAR CT660 WT TRUCK
8934/05/02/22
ADJUSTER AR-SLACK
ADJUSTER AR-SLACK (0004LAA)
ADJUSTER AR-SLACK (0004LGA)
AIR CONDR AR (0016WKB)
AIR CONDR AR , HEAT, DEFROST
ALARM AR-BACK UP
ALARM AR-BACK UP (0008WDG)
ALTERNATOR AR
ALTERNATOR AR (0008GGN)
ANTENNA AR-BASE
ANTENNA AR-BASE (0008RKW)
AS IS / AS RECEIVED
AXLE AR-FRONT
AXLE AR-FRONT (0002ARU)
AXLE AR-REAR
AXLE AR-REAR (0014GVU)
AXLE AR-REAR (0014WLD)
BATTERY AR
BATTERY AR (0008MMJ)
BEACON,AMBER / REAR TOOL BOX
BEARING AR-WHL
BEARING AR-WHL (0029WLA)
BOX AR-BATTERY
BOX AR-BATTERY (0008WKH)
BRAKE AR-ABS
BRAKE AR-ABS (0004AZA)
BRAKE AR-AIR FR
BRAKE AR-AIR FR (0004193)
BRAKE AR-AIR RR
BRAKE AR-AIR RR (0004NDB)
BRAKE AR-AIR SYS
BRAKE AR-AIR SYS (0004091)
BRAKE AR-CHAMBER
BRAKE AR-CHAMBER (0004EVL)
BRAKE AR-CHAMBER (0004ETE)
BUMPER AR-FRONT
BUMPER AR-FRONT (0001LBC)
BUZZER AR-WRN
BUZZER AR-WRN (0014862)
CAB AR
CAB AR (0016031)
CAB AR-INTERIOR
CAB AR-INTERIOR (0016VTH)
CAB AR-LK (DOOR)
CAB AR-LK (DOOR) (0016WJG)
CAB AR-STOR
CAB AR-STOR (0016UZJ)
CAB AR-SUSP (RR)
CAB AR-SUSP (RR) (0016WLD)
CAP AR-FUEL TANK
CAP AR-FUEL TANK (0015903)
CIRCUIT AR-BRKR
CIRCUIT AR-BRKR (0008XAH)
CLAMP AR-HTR
CLAMP AR-HTR (0016WHJ)
CLUTCH AR
CLUTCH AR (0011MGZ)
CLUTCH AR-BRAKE
CLUTCH AR-BRAKE (0011WAG)
CLUTCH AR-HSG
CLUTCH AR-HSG (0013WAS)
COMPR AR - AIR
COMPR AR-AIR
COMPR AR-AIR (0004SPM)
COMPR AR-AIR (0004WRJ)
CONTROL AR-PTO
CONTROL AR-PTO (0013WVD)
CONTROL GP
CROSSMEMBER AR
CROSSMEMBER AR (0001652)
CT660 SBA 116" BBC 6X4 AXLE
DRAIN AR-VALVE
DRAIN AR-VALVE (0004732)
DRYER AR-AIR HTR
DRYER AR-AIR HTR (0004EBS)
ELECTRICAL AR
ELECTRICAL AR (0008000)
ELECTRICAL AR (0008540)
EMISSION AR
EMISSION AR (0012WZB)
EMISSION AR-FED
EMISSION AR-FED (0012VEC)
END AR-FRONT
END AR-FRONT (0009ASE)
ENGINE AR-BLK
ENGINE AR-BLK (0012864)
ENGINE AR-DIESEL
ENGINE AR-DIESEL (0012KWW)
ENGINE AR-PTO (0012UBH)
ENGINE,C13, 475HP, TIER 3
EQUIPMENT AR
EQUIPMENT AR (0012WEG)
EXHAUST AR-SYS
EXHAUST AR-SYS (0007BDS)
FAN AR-DRIVE
FAN AR-DRIVE (0012THT)
FAN AR-DRIVE (0012WTA)
FAN AR-OVERRIDE
FAN AR-OVERRIDE (0012WBR)
FILTER AR-FUEL (0015LKU)
FITTING AR
FITTING AR (0011WAE)
FITTING AR (0012VBU)
FLOOR AR-COVER
FLOOR AR-COVER (0016000)
FRAME AR-RAILS
FRAME AR-RAILS (0001CDH)
FRT & RR SPRAYING SYSTEM
GAUGE AR-AIR
GAUGE AR-AIR (0016HGN)
GAUGE AR-CLUSTER
GAUGE AR-CLUSTER (0016HBA)
GAUGE AR-MANF
GAUGE AR-MANF (0016HKB)
GAUGE AR-TEMP
GAUGE AR-TEMP (0016HGL)
HANDLE AR-GRAB
HANDLE AR-GRAB (0016ZDU)
HEATER AR
HEATER AR (0016VRT)
HOOK AR-TOW
HOOK AR-TOW (0001570)
HORN AR-AIR
HORN AR-AIR (0008685)
HOSE AR-CLAMP
HOSE AR-CLAMP (0012WCG)
INSULN AR-HOOD
INSULN AR-HOOD (0009HAN)
INSULN AR-PANEL
INSULN AR-PANEL (0009HBN)
LABEL AR
LABEL AR (0010210)
LIGHT AR HALOGEN
LIGHT AR HALOGEN ROADING
LIGHT AR (0008WNH)
LIGHT AR (0008WZC)
LIGHT AR-CLRN
LIGHT AR-CLRN (0008WNT)
MIRROR AR
MIRROR AR (0016SKS)
MIRROR AR-CONVEX
MIRROR AR-CONVEX (0016SEZ)
MODEL: WT4000, SN# 7294
MOTOR AR-STG
MOTOR AR-STG (0008WXG)
MUFFLER AR-TAIL PP
MUFFLER AR-TAIL PP (0007WBS)
Operator's Manual
PAINT AR
PAINT AR (0010631)
PAINT AR-SCHEMATIC
PAINT AR-SCHEMATIC (0010060)
PAINT AR-TYPE
PAINT AR-TYPE (0010761)
PIPE AR-TAIL
PIPE AR-TAIL (0007WBA)
POWER AR-SOURCE
POWER AR-SOURCE (0008718)
POWER AR-SOURCE (0008WCK)
RADIATOR - ALUMINUM
RADIO AR-STEREO AM-FM
RADIO AR-STEREO (0008RLR)AM-FM
REGISTRATION AR(0010UAA)
SBA 116' BBC 6X4 AXLE
SEAT AR (0016RAN)
SEAT AR SUSPENSION W/BELT
SEAT AR-DRIVER (0016JPD)
SEAT AR-DRIVER SUSPENSION W/BELT
SHOCK ABS AR-FR
SHOCK ABS AR-FR (0003703)
STEERING AR-COL
STEERING AR-COL (0005710)
STEERING AR-GEAR
STEERING AR-GEAR (0005PTB)
STEERING AR-WHEEL
STEERING AR-WHEEL (0005WBH)
STUD AR
STUD AR (0008WBW)
SUNSHADE AR
SUNSHADE AR (0016XWD)
SUSPENSION AR-FR
SUSPENSION AR-FR (0003ACP)
SUSPENSION AR-RR
SUSPENSION AR-RR (0014ULX)
SUSPENSION AR-RR (0014WAL)
SWITCH AR-TGL
SWITCH AR-TGL (0008XCC)
SWITCH AR-TURN
SWITCH AR-TURN (0008WEZ)
TANK AR-FUEL
TANK AR-FUEL (0015DWX)
TIRE - FRONT:7382155419_I
TIRE - REAR:7382135423_I
TRANSMISSION,CX31 AUTO SFT F6-R1
TRUCK WORKS TANK 4000GAL
VALVE AR-SHUTOFF
VALVE AR-SHUTOFF (0016564)
WHEEL AR-FRONT
WHEEL AR-FRONT (0027DPL)
WHEEL AR-REAR
WHEEL AR-REAR (0028DRN)
WHEELBASE AR
WHEELBASE AR (0001WVS)
WINDOW AR-POWER
WINDOW AR-POWER (0016WAK)
WINDOW AR-REAR
WINDOW AR-REAR (0016VZA)
WINDSHIELD AR
WINDSHIELD AR (0016WKR)
WIRING AR-BODY
WIRING AR-BODY (0008HAB)
XMSN AR-LUBE PMP
XMSN AR-LUBE PMP (0013WAP)
XMSN AR-MANUAL
XMSN AR-MANUAL (0013GHW)
XMSN AR-MANUAL (0013WGJ)
XMSN AR-OIL (0013WLB)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
601
  • Yes
  • PoorFront and rear damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Normal
  • Normal
  • Normal
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
300
  • No
  • Good
  • Good
  • Good
steering
110
  • FairOil leak
  • Good
brake
200
  • Good
  • Good
final drives
100
  • Good
tires
  • Too muddy for accurate evaluation
comments, misc. repairs, general remarks
  • All photos
  • Tank in poor condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering