Caterpillar TL1255D CB

Caterpillar TL1255D CB

Price
160,000 USD
Year
2017
Working hours
1249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D CB
Categorytelehandler
Serial NumberML700870
Unit NumberLKE03708
Catalog NumberCU4466842
Manufacturing Year2017
Hours1249 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$ 160,000
Tax-
Price Including Tax-
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3" RETRACTABLE
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
PRICED 03/05/19 DA
PRODUCT LINK READY, A/C
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 400/75-28, FS, MT
TL1255D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone