Olympian CAT XQ175

Olympian CAT XQ175

Price
32,900 USD
Year
2011
Working hours
9580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian CAT XQ175
Categorymobile generator sets
Serial NumberMRW00263
Unit Number0EO061
Catalog NumberCU4363007
Manufacturing Year2011
Hours9580 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax32,900 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power238 hp
Output219 kVA
Frequency60 Hz
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

(ADJ TO 208/120V 3-PHASE)
175KW @ 1800 RPM
3-PHASE TO 240/139V 3-PHASE
CAT XQ175-2 RENTAL GENSET
SWITCHABLE VOLTAGE FROM 480/277V
UL142 DUAL WALL FUEL TANK BASE
WITH 24 HR FUEL SUPPLY
BLOCK HEATER, BATTERY CHARGER
HYDRAULIC BRAKES, PINTLE HITCH
SOUND ATTENUATED ENCLOSRE
VIN# 16MPF122XAD057827
GENEND HEATER STRIP
INSTALLED PL641 6/1/2016
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

(ADJ TO 208/120V 3-PHASE)
175KW @ 1800 RPM
3-PHASE TO 240/139V 3-PHASE
CAT XQ175-2 RENTAL GENSET
SWITCHABLE VOLTAGE FROM 480/277V
UL142 DUAL WALL FUEL TANK BASE
WITH 24 HR FUEL SUPPLY
BLOCK HEATER, BATTERY CHARGER
HYDRAULIC BRAKES, PINTLE HITCH
SOUND ATTENUATED ENCLOSRE
VIN# 16MPF122XAD057827
GENEND HEATER STRIP
INSTALLED PL641 6/1/2016
Power Rating
Prime
60Hz
219kVA / 175kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone