Caterpillar XQ200N

Caterpillar XQ200N

Price
53,800 USD
Year
2012
Working hours
9055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ200N
Categorymobile generator sets
Serial NumberMRP00137
Unit NumberELK121071
Catalog NumberCU4609675
Manufacturing Year2012
Hours9055 h
CountryUnited States
LocationIrving, TX
Pricing
Price Excluding Tax$ 53,800
Tax-
Price Including Tax-
Details
Output250 kVA
Engine power272 hp
Frequency60 Hz
Additional InformationSound attenuated-dual axle trailer mounted with 2 5/16" ball hitch- 350 gallon fuel tank capacity-Caterpillar C7.1 engine-Caterpillar EMCP 4.2 control panel - electric starter - charging alternator-Tier 4i-Camlock connection points, and convenience panel. Unit has been serviced, load tested, and cleaned.

200KW STANDBY 180 PRIME RATED AT 480V 60HZ
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional InformationSound attenuated-dual axle trailer mounted with 2 5/16" ball hitch- 350 gallon fuel tank capacity-Caterpillar C7.1 engine-Caterpillar EMCP 4.2 control panel - electric starter - charging alternator-Tier 4i-Camlock connection points, and convenience panel. Unit has been serviced, load tested, and cleaned.

200KW STANDBY 180 PRIME RATED AT 480V 60HZ
Power Rating
Standby
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone