Caterpillar XQ1250G

Caterpillar XQ1250G

Price
300,000 USD
Year
2002
Working hours
56000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ1250G
Categorymobile generator sets
Serial NumberCTW00231
Unit NumberELK141000
Catalog NumberCU2355203
Manufacturing Year2002
Hours56000 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 300,000
Tax-
Price Including Tax-
Details
Output1565 kVA
Engine power1,700 hp
Frequency60 Hz
Additional Information40' SOUND ATTENUATED ENCLOSURE WITH 3 AXLE CHASSIS
CATERPILLAR 3516 NAT GAS ENGINE WITH CAT SR4B GENERATOR
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
PRIMEPRIME
RENTAL/MOBILE POWER MODULESRENTAL/MOBILE POWER MODULES
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information40' SOUND ATTENUATED ENCLOSURE WITH 3 AXLE CHASSIS
CATERPILLAR 3516 NAT GAS ENGINE WITH CAT SR4B GENERATOR
Power Rating
Continuous
60Hz
1565kVA / 1250kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone