Caterpillar 3516

Caterpillar 3516

Price
499,000 USD
Year
2000
Working hours
12546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
Categorymobile generator sets
Serial Number6HN01410
Unit Number10-203
Catalog NumberCU4448203
Manufacturing Year2000
Hours12546 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$ 499,000
Tax-
Price Including Tax-
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationPROJECT
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Cashman Power Solutions built 2mW Motivator on a New tridem axle trailer. Heavy Duty beam, 53 tri axle, 60" wide spread axle spacing, 40" Deck Height, LED light package. 10,000 lbs front axle, 37,340 lbs drivers, 63,000 lbs on trailer.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN POWER SOLUTIONSSee InventorySelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone