Quick Search

Caterpillar 299D2 XHP

Caterpillar 299D2 XHP

Year
2017
Working hours
3,968 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCaterpillar 299D2 XHP
CategorySkid Steer Loaders
Serial NumberDX201805
Unit NumberEQ00177098
Catalog Number10042213
Year2017
Hours3,968 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax64,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTRADE
ONE WAY TREE & LAND SERVICES, INC. C0029633
DSR: MICHAEL BARLEY

FILM, RC, ANSI
RADIO, AM/FM,CD,BL
CTWT, MACH, EXT
TRK, RUBR, 15.7 IN
FILM, SELF LVL ANS
CONVERSION ARR
FAN, HYD, DEMAND
PROD LINK CELL PL2
CERT ARR, US/CNDA
299D2 XHP
RUBR BLT, 2S, TF
INSTRUCT,ANSI,NACD
LIGHTS, LED
HEATER, ENG. 120V
DOOR, CAB, POLY
BELT, SEAT, 2"
QUICK COUPLER, MANUAL
PKG, LAND MGMT LM2
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering