Caterpillar 299D XHPHF

Caterpillar 299D XHPHF

Price
96,500 USD
Year
2018
Working hours
469 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D XHPHF
CategorySkid Steer Loaders
Serial NumberDX203562
Unit Number459538
Catalog NumberCU4420537
Manufacturing Year2018
Hours469 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 96,500
Tax-
Price Including Tax-
Features
Additional InformationANTI-THEFT SECURITY SYSTEM
CERTIFICATION ARR, (US/CANADA)
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FAN,COOLING, DEMAND, REVERSING
HEATER, ENGINE COOLANT, 120V
INCLUDES: ADVANCED DISPLAY
INCLUDES: HIGH FLOW
KIT, RADIO, AM/FM/BLUETOOTH
LCD SCREEN, REAR CAMERA
LIGHTS, LED
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO READY
RIDE CONTROL, RTD
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
TRACK,RUBBER,400MM(15.7IN)BLCK
WORKTOOL WIRING, 2-SPEED
214 GD 1/7/19
PACKAGE,DEBRIS MANAGEMENT(DM2)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone