Caterpillar 262D C3 2S

Caterpillar 262D C3 2S

Price
42,000 USD
Year
2016
Working hours
560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D C3 2S
CategorySkid Steer Loaders
Serial NumberDTB06005
Unit NumberCTE00363
Catalog NumberCU4466458
Manufacturing Year2016
Hours560 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 42,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, XTRA HVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H2)
PRICED 08/01/19 MJR
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
S/N DTB06005 (2016)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TRANSFER FROM: CAT FINANCIAL
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone