Caterpillar 246D C3-H2

Caterpillar 246D C3-H2

Price
40,500 USD
Year
2018
Working hours
1445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3-H2
CategorySkid Steer Loaders
Serial NumberBYF04052
Unit NumberCCE01851
Catalog NumberCU4466335
Manufacturing Year2018
Hours1445 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$ 40,500
Tax-
Price Including Tax-
Features
Additional InformationPRICED 3/7/19 MJR
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 GA 10PR
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
BATTERY,XTRA HVY DUTY 1000 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone