Caterpillar 232D

Caterpillar 232D

Price
29,000 USD
Year
2016
Working hours
1079 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 232D
CategorySkid Steer Loaders
Serial NumberDPR00542
Unit NumberCCU000361
Catalog NumberCU4491857
Manufacturing Year2016
Hours1079 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$ 29,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationBATTERY,HD,DISCONNECT, 850 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT, MACHINE
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
TIRES, 10/16.5 CAT 8PR
TWO SPEED WITH RIDE CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • No
  • GOOD
  • Good2 WEIGHTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • No
  • NONE
  • FULL
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSEAT HEATER
  • Good
  • Good
  • Good
  • GoodNEW - 8/19
  • Good
  • Good
engine
  • No
  • No
  • YesEPA 2015 RED TAG # CG5A55
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1000HR SERVICE COMPLETE @ 1001 HOURS - 8/19
  • PRODUCT LINK #PS90750
tires
  • No
  • 43%
  • 10-16.5 EBT SKID DAWG
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front1343NoNoNo
Left Rear1343NoNoNo
Right Front1343NoNoNo
Right Rear1343NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone