Caterpillar 140M2AW

Caterpillar 140M2AW

Price
172,130 USD
Year
2013
Working hours
6298 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AW
Categorymotor graders
Serial NumberR9G00273
Unit NumberPUC0258
Catalog NumberCU4530875
Manufacturing Year2013
Hours6298 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 172,130
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
TIP CONTROLTIP CONTROL
SLIPCLUTCHSLIPCLUTCH
BLADE FLOATBLADE FLOAT
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

140M2 2013
ACCUMLATORS
AIR CONITIONER
AM/FM RADIO
ARTICULATION GUARD
BASE & 2 (FL, RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
TIRES 14:00R24
TRANSMISSION, AUTOSHIFT
VARIABLE HOSEPOWER
WEATHER, COLD AWD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone