Quick Search

CAT D5 LGP

CAT D5 LGP

Year
2022
Working hours
692 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Rock Springs, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D5 LGP
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberZ6A01655
Unit NumberZ6A1655
Catalog Number10038789
Year2022
Hours692 h
CountryUnited States
LocationRock Springs, United States
Pricing
Price Excluding Tax510,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationAIR CLEANER, STANDARD
AIR CONDITIONING, QUICK DISC
AIR FILTER, CAB
ANTIFREEZE WINDSHIELD WASHER
BLADE, LGP, VPAT
BULLDOZER PACKAGE, LGP, VPAT
CAB, PREMIUM
COLD WEATHER, 110V, PACKAGE
CONFIGURATION 17B, VPAT, HRC
COVER
DOZER CTL, ARO/GRADE, LGP VPAT
ENGINE COOLANT, -35F
FAN, REVERSING
FINAL DRIVE, LGP, 85"
FLOOR, CAB, PREMIUM
FUEL ANTIFREEZE, -25C (-13F)
FUEL TANK, FAST FILL
GRAB HANDLES, LGP, VPAT
GRADE 3D W/ASSIST
GUARD GUIDING, LGP, PART, HDXL
GUARD, BOTTOM, VPAT
HYDRAULIC OIL, STANDARD
JOYSTICK, ARO/GRADE, VPAT
LANE 2 ORDER
LIGHT, UNDERHOOD
LIGHTS, 12, LED, PREMIUM, VPAT
LUBRICANT, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
PROTECTION, CYLINDER ROD
RADIATOR, STANDARD HRC
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER CONTROL PACKAGE
RIPPER PKG, STRAIGHT TEETH
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
STANDARD DUTY PACKAGE
TRACK, 33", ES, LGP, HDXL
UC, LGP, HDXL TALL DBL FLANGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering