Volvo ECR305CL

Volvo ECR305CL

Price
158,000 USD
Year
2013
Working hours
4959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo ECR305CL
CategoryCrawler Excavators
Serial Number110339
Unit Number470041
Catalog NumberCU4518834
Manufacturing Year2013
Hours4959 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 158,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information2014 VOLVO ECR305CL EXCAVATOR
4959/08/28/19
AIR CONDITIONER/HEATER/DEFROSTER
ALARM, TRAVEL
AM FM RADIO / PRODUCT LINK
AS IS / AS RECIEVED
AUXILIARY HYDRAULICS / EROPS
BOOM & STICK CHECK VALVE
BOOM,1 PIECE 245"
BUCKET-GP, 36" W/TEETH
CARBODY,STANDARD / COUNTERWEIGHT
ENGINE,D6E EAE3,192HP,433CI,T-4
HAND & FOOT CONTROL
LIGHTING, INTERIOR & WORK
PILOT CONTROL /ENGINE ENCLOSURES
QUICK COUPLER, HYDRAULIC
STICK, MEDIUM 145"
TRANSMISSION, HYDROSTATIC
UNDERCARRIAGE, TRACKS, 34"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNo date on belt
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • PoorBroken lights on boom
  • Good
  • Good
  • Good
hydraulics
  • Full , clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 245”
  • Good
  • Good
  • Good
stick
  • 145”
  • Good
  • Good
  • Good
bucket
  • Yes
  • 36”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)34”34”
comments, misc. repairs, general remarks
  • Machine is inok operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone