Quick Search

Caterpillar 336FL TC

Caterpillar 336FL TC

CAT Certified
Price
XDR 250,980
Year
2018
Working hours
4,690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hayden, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 336FL TC
CategoryCrawler Excavators
Serial NumberRKB20452
Unit Number455289
Catalog Number4663839
Year2018
Hours4,690 h
CountryUnited States
LocationHayden, United States
Pricing
Price Excluding Tax250,980 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional informationCAT CERTIFIED USED
CERT EMISSIONS, EPA/EU
WIPER-RADIAL, 70/30 W/LOWER
LINES, SDRV (STD/PGQC)
LINES, BOOM-UP (STD)
MIRROR, W/O GUARD
C9.3 ENGINE
CYLINDER, BOOM (W/O BLCV)
TRACK, 31" TG (GLT)
SUN SCREEN (70/30)
BUMPER, SIDE RUBBER
TIP, PENETRATION PLUS
LINES-HP, R12'10" STICK
COUPLER LINES, REACH BOOM
BUCKET-SD, 54" 2.14 YD3 (DB)
HATCH, OPENABLE ROOF (DUAL)
CAB-ROPS,70/30,W/VANDAL-GBSS
BOOM, REACH 6.5M (21'4") HD
CASE DRAIN LINES
SEAT BELT, 51MM (2")
SEAT,H-BACK,HEATER,S/AIR,COL
CAMERA, REAR VIEW, MIRROR-RH
GUARD, TRACK GUIDE, SEGMENTED
LINES-QC, R12'10" STICK
TERMINALS, JUMP START
CHANGER,HAND CTRL 2-WAY (ANSI)
REACH BOOM HD PKG
LIGHTING, CAB (HALOGEN)
BATTERY, COLD WEATHER
ACCUMULATOR WITH CRN
CYLINDER, BKT (DB LINKAGE)
LINES, FRONT (QC)
CONTROL, FINE SWING
LINES, CYLINDER, BOOM
COOLING, HIGH AMBIENT
LINES, OIL COOLER, STD
GUARD, BOTTOM, HEAVY DUTY
COLD WEATHER STARTING PKG
WASHER, WINDSHIELD UPPER/LOWER
MACHINE CONTROLLER TCS
GUARD, TRAVEL MOTOR, HD
JOYSTICK, THUMB WHEEL
CYLINDER, STICK (W/O SLCV)
MAT, FLOOR, RH PEDAL
COUNTERWEIGHT, STD
LINKAGE, BKT-DB W/LIFT
PEDAL, STRAIGHT TRAVEL
QUICK DRAINS, READY (OIL)
VALVE, ANTI DRIFT, BOOM
COMBINED CIR STP PKG
BLOCK HEATER
VALVE, ANTI DRIFT, STICK
ALARM, TRAVEL
RADIO, 24V AM/FM
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
LINES, BDRV (TCS20)
CIRCUIT, COMBINED
COOLANT, COLD WEATHER
ETHER AID
STICK, R12'10" DB HD
GUARD, SWIVEL
PANEL, STD START SWITCH
COVER, FENDER
DECALS, CAB ANSI
UPPER COVER, STANDARD
LINES, STICK-IN (TCS)
LINES-HP, REACH BOOM
VALVE, HYDRAULIC, TCS
LINES, TRAVEL (STP)
4688 BW 11/21/22
AIR CLEANER, HIGH EFFICIENCY
PRODUCT LINK, CELLULAR PL641
PRICE UPDATE 2/03/23 VIA U1C2700
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • 53
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering