Quick Search

Caterpillar 33607

Caterpillar 33607

Price
US$ 275,000
Year
2019
Working hours
4,209 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
College Station, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar 33607
CategoryCrawler Excavators
Serial NumberDKS01638
Unit NumberCES001757
Catalog Number10015248
Year2019
Hours4,209 h
CountryUnited States
LocationCollege Station, United States
Pricing
Price Excluding Tax275,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodMINOR WEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • 90%
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • ENGINE OPERATING NORMALLY
  • N
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • HYDRAULICS OPERATING NORMALLY
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
300
  • 21’4”
  • Good
  • Good
  • Good
stick
300
  • 12’10”
  • Good
  • Good
  • Good
bucket
500
  • No
  • CAT
  • 54”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEPHOTOS/ LEFT CARRIER ROLLERS ARE AFTERMARKET ITR
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.410.42835
Carrier Rollers 16.26.21010
Carrier Rollers 26.26.21010
Idlers Front0.90.863824
Links1.341.3670
Shoe Width33.533.5
Track Roller 11.741.745656
Track Roller 21.821.813337
Track Roller 41.791.814337
Track Roller 51.811.83739
Track Roller 71.821.813337
Track Roller 81.741.785645
Track Shoes1.591.591010
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS.
  • WHEN MACHINE IS STATIONARY TWO FAULTS ALERTS, (1) MACHINE FAULT (2) SCR CLEANING
  • LEFT CARRIER ROLLERS ARE AFTERMARKET.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering