Quick Search

CAT 323 CF

CAT 323 CF

Year
2023
Working hours
251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 323 CF
Wheeler Machinery Co.
CategoryCrawler Excavators
Serial NumberNDL30299
Unit NumberAA010315
Catalog Number10082115
Year2023
Hours251 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax314,025 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TRANSMISSION AND DRIVE LINETRANSMISSION AND DRIVE LINE
*CAMERA, 360 VISIBILITY*CAMERA, 360 VISIBILITY
*CIRCUIT, COMBINED, ADV*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT*COMMON ARRANGEMENT
*LIGHT, CHASSIS*LIGHT, CHASSIS
*LIGHTS, CAB, W/RAIN PROTECTOR*LIGHTS, CAB, W/RAIN PROTECTOR
*MONITOR, 10"*MONITOR, 10"
*NETWORK MANAGER, STD*NETWORK MANAGER, STD
LANE 2 ORDERLANE 2 ORDER
ROLL ON-ROLL OFFROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
*GUARD, TRAVEL MOTOR, HD*GUARD, TRAVEL MOTOR, HD
*PEDAL, STRAIGHT TRAVEL*PEDAL, STRAIGHT TRAVEL
*STARTING AID, ETHER*STARTING AID, ETHER
*BOOM TUBE W/EOU*BOOM TUBE W/EOU
*CAB, DELUXE*CAB, DELUXE
*CONTROL, QC*CONTROL, QC
*CYLINDER, STICK*CYLINDER, STICK
*FILM, EMC*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY*FILM, OPERATING PATTERN, 2WAY
*GRADE SENSOR, REACH BOOM*GRADE SENSOR, REACH BOOM
*LINES, QC, REACH BOOM*LINES, QC, REACH BOOM
*MACHINE ECM*MACHINE ECM
*MIRROR, CAB, W/O GUARD*MIRROR, CAB, W/O GUARD
*QUICK DRAINS READY*QUICK DRAINS READY
*RECEIVER, BLUETOOTH*RECEIVER, BLUETOOTH
*SENSOR, PRESSURE, EOU*SENSOR, PRESSURE, EOU
*WIPER, RADIAL W/O LOWER*WIPER, RADIAL W/O LOWER
*TRAVEL, ALARM*TRAVEL, ALARM
*BATTERIES, 4*BATTERIES, 4
*FILM, ROPS*FILM, ROPS
*JOYSTICKS, VERTICAL SLIDER*JOYSTICKS, VERTICAL SLIDER
*RADIO MODULE, PL243 CELLULAR*RADIO MODULE, PL243 CELLULAR
*STORAGE TRAY*STORAGE TRAY
*WIRING, PRODUCT LINK ELITE*WIRING, PRODUCT LINK ELITE
*CYLINDER, BKT, B1*CYLINDER, BKT, B1
*GUARD, SWIVEL, STD*GUARD, SWIVEL, STD
*LINES, FRONT, STD*LINES, FRONT, STD
*LINES, MAKE UP, TCS*LINES, MAKE UP, TCS
*VALVE, HYDRAULIC, TCS, HL*VALVE, HYDRAULIC, TCS, HL
*VALVE, FINE SWING*VALVE, FINE SWING
*FILM, INTERIOR, ANSI*FILM, INTERIOR, ANSI
*INTEGRATED RADIO, W/O DAB*INTEGRATED RADIO, W/O DAB
*LINES, AIR CONDITIONER*LINES, AIR CONDITIONER
*GUARD, TRACK GUIDE, SEGMENTED*GUARD, TRACK GUIDE, SEGMENTED
*LIGHT, BOOM LH*LIGHT, BOOM LH
*LIGHT, BOOM RH*LIGHT, BOOM RH
*LINES, DRAIN, PG QUICK COUPLER*LINES, DRAIN, PG QUICK COUPLER
*LINES, QC, R9'6" STICK*LINES, QC, R9'6" STICK
*SUCTION LINE, PUMP, STD*SUCTION LINE, PUMP, STD
*SWING DRIVE*SWING DRIVE
*FILM, EXTERIOR, ANSI*FILM, EXTERIOR, ANSI
*FILM, STICK WARNING, ANSI*FILM, STICK WARNING, ANSI
*SWIVEL, W/SWING SENSOR*SWIVEL, W/SWING SENSOR
*LINES, SWIVEL W/SWING SENSOR*LINES, SWIVEL W/SWING SENSOR
*RETURN PIPE, TCS/TCS MP*RETURN PIPE, TCS/TCS MP
*323 07 EXCAVATOR ARRANGEMENT*323 07 EXCAVATOR ARRANGEMENT
*BEARING, SWING, HD*BEARING, SWING, HD
*COUNTERWEIGHT, 11,900LB*COUNTERWEIGHT, 11,900LB
*CYLINDER, BOOM, HL*CYLINDER, BOOM, HL
*FRAME, SWING, HD*FRAME, SWING, HD
*UNDERCARRIAGE HD, W/SD ROLLER*UNDERCARRIAGE HD, W/SD ROLLER
PRICED NEW 08/21/23 EKPRICED NEW 08/21/23 EK
*ALTERNATOR, 145A C7.1 ENGINE*ALTERNATOR, 145A C7.1 ENGINE
*BOOM, REACH 18'8" HD*BOOM, REACH 18'8" HD
*GRADE SENSOR, R9'6"/9'8" STICK*GRADE SENSOR, R9'6"/9'8" STICK
*GRADE W/2D, ASSIST & PAYLOAD*GRADE W/2D, ASSIST & PAYLOAD
*GUARD, BOTTOM, HD*GUARD, BOTTOM, HD
*HANDHOLDS, RAD COMPARTMENT*HANDHOLDS, RAD COMPARTMENT
*HYDRAULIC PKG, COMB ADV*HYDRAULIC PKG, COMB ADV
*LIGHTS PKG, BOOM LH & RH*LIGHTS PKG, BOOM LH & RH
*LINES, HP, R9'6" STICK*LINES, HP, R9'6" STICK
*LINES, HP, REACH BOOM*LINES, HP, REACH BOOM
*LINKAGE, BKT, B1 W/EYE GRADE*LINKAGE, BKT, B1 W/EYE GRADE
*STICK, R9'6" HD THUMB*STICK, R9'6" HD THUMB
*TRACK, 31" TG HD*TRACK, 31" TG HD
Additional information*323 07 EXCAVATOR ARRANGEMENT
*ALTERNATOR, 145A C7.1 ENGINE
*BATTERIES, 4
*BEARING, SWING, HD
*BOOM TUBE W/EOU
*BOOM, REACH 18'8" HD
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT
*CONTROL, QC
*COUNTERWEIGHT, 11,900LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM, HL
*CYLINDER, STICK
*FILM, EMC
*FILM, EXTERIOR, ANSI
*FILM, INTERIOR, ANSI
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FILM, STICK WARNING, ANSI
*FRAME, SWING, HD
*GRADE SENSOR, R9'6"/9'8" STICK
*GRADE SENSOR, REACH BOOM
*GRADE W/2D, ASSIST & PAYLOAD
*GUARD, BOTTOM, HD
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HANDHOLDS, RAD COMPARTMENT
*HYDRAULIC PKG, COMB ADV
*INTEGRATED RADIO, W/O DAB
*JOYSTICKS, VERTICAL SLIDER
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*LIGHT, CHASSIS
*LIGHTS PKG, BOOM LH & RH
*LIGHTS, CAB, W/RAIN PROTECTOR
*LINES, AIR CONDITIONER
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, HP, R9'6" STICK
*LINES, HP, REACH BOOM
*LINES, MAKE UP, TCS
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINES, SWIVEL W/SWING SENSOR
*LINKAGE, BKT, B1 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*QUICK DRAINS READY
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*STARTING AID, ETHER
*STICK, R9'6" HD THUMB
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*SWIVEL, W/SWING SENSOR
*TRACK, 31" TG HD
*TRAVEL, ALARM
*UNDERCARRIAGE HD, W/SD ROLLER
*VALVE, FINE SWING
*VALVE, HYDRAULIC, TCS, HL
*WIPER, RADIAL W/O LOWER
*WIRING, PRODUCT LINK ELITE
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
Online Owner's Manual
PRICED NEW 08/21/23 EK
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering