Quick Search

Caterpillar 316F L

Caterpillar 316F L

Price
US$ 217,000
Year
2021
Working hours
212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 316F L
CategoryCrawler Excavators
Serial NumberYDL21496
Unit NumberAA008588U
Catalog Number4901428
Year2021
Hours212 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax217,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 3 ORDER
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*SEAT, H-BACK, W/HEATER,S/AIR
*WASHER, WINDSHIELD UPPER
*ALARM, TRAVEL
*AIR CONDITIONER
*JOYSTICK, ONE BUTTON
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*CAB-ROPS,70/30,W/VANDAL-G BOSS
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
*CYLINDER, BOOM (W/O BLCV)
*LINES, CYLINDER
*HATCH, OPENABLE ROOF (DUAL)
*CAMERA, REAR VIEW, MIRRORS(RH)
*LIGHT, BOOM RIGHT SIDE
CTRL,CAT PIN GRAB COUPLER ANSI
SUPPORT, AUX LINES, R-BOOM
*VALVE, HYDRAULIC
*WIPER-RADIAL, FRONT 70/30
*LINKAGE, BKT W/O LIFT
*CYLINDER, BKT
*BATTERY, COLD WEATHER
*ENGINE HOOD, HIGH AMBIENT
*REACH BOOM, 16'9" HD
TRACK, 28" TG W/STEP (GLT)
*TANK, FUEL, STANDARD
LINES, BKT CLOSE PGQC
GUARD, BOTTOM HD
COUNTERWEIGHT, 6,170LBS
LINES-QC, REACH 16'9" BOOM
*SEAT BELT, 2" RETRACTABLE
STICK, R10'2" HD
*PILOT LINES, STRAIGHT TRAVEL
*FAN, FIXED SPEED
*PILOT LINES, BKT OPEN STD
*PILOT LINES, BOOM UP STD/VAB
*316F L HEX
LINES-QC, REACH 10'2" STICK
MACHINE SOFTWARE
*MACHINE CONTROLLER STD
*PILOT LINES, TCS STD
*GUARD, SWIVEL, STD
*TRAVEL MOTOR, BIO OIL CAPABLE
INSTRUCTIONS, ENGLISH
GUARD, TRACK GUIDING, CENTER
REACH BOOM HD PKG
DECALS, CAB ANSI
CHANGER,HAND CTRL 2-WAY (ANSI)
PRODUCT LINK, CELLULAR PL641
DECALS, EXTERIOR ANSI
AIR CLEANER, STANDARD
JOYSTICK STANDARD STP PKG
PRICED 07/28/22 DA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering