Caterpillar 316EL

Caterpillar 316EL

Price
123,372 USD
Year
2015
Working hours
2408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02226
Unit NumberE129260
Catalog NumberCU4461315
Manufacturing Year2015
Hours2408 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$ 123,372
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationENGINE TIER RATING: T4I
STICK LENGTH: R 9'6"
PRODUCT LINK: INCLUDES
PATTERN CHANGER
BUCKET SIZE: YES
GUARDING
TRACK SHOE WIDTH/TYPE: 24" TG
BOOM, ONE PIECE
ENCLOSED CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone