Caterpillar 305E2

Caterpillar 305E2

Price
56,500 USD
Year
2016
Working hours
976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2
CategoryCrawler Excavators
Serial NumberH5M02129
Unit NumberH5M02129
Catalog NumberCU4336249
Manufacturing Year2016
Hours976 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 56,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional InformationBLADE, 78", BOLT-ON
CABLE, GROUND
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone