Quick Search

Caterpillar 305.5E THB

Caterpillar 305.5E THB

Price
US$ 58,000
Year
2015
Working hours
6,300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 305.5E THB
CategoryCrawler Excavators
Serial NumberEJX00324
Unit Number505035
Catalog Number10027768
Year2015
Hours6,300 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax58,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
Additional informationLINES, STICK
LINES, BOOM
BLADE, 77", WELD-ON
STICK PKG LONG W/O 2ND AUX
AS IS / AS RECEIVED
MIRROR, CAB, REAR
SEAT, FABRIC, HIGH BACK
COUNTERWEIGHT,EXTRA
GUARD, CAB
BUCKET-HD, 24" 4.6 YD3
RADIO
AM-FM RADIO/DISC PLAYER
TRAVEL ALARM, FLOOR MAT,
LIGHTING,HALOGEN BOOM & CAB
BELT, SEAT, 3" RETRACTABLE
PEDALS & JOYSTICK CONTROLS
DRAIN, ECOLOGY
2 SPEED TRAVEL, LOAD SENSING
2015 CATERPILLAR 305.5 EXCAVATOR
CAB,W/AC,HEAT,DEFROST,EROPS
ENGINE,C2.4, 45HP, TIER 4
TRACK, RUBBER BELT @40%
COUPLER, PG,HYD, DU
AUXILIARY HYDRAULICS @39 GPM
AUTO IDLE/SHUT-DOWN, TOOL BOX
COMPASS CONTROL PANEL,TIE EYES
BATTERY 650 CCA, 60AMP/12V
6299 BW 2/20/23
COOLING, HIGH AMBIENT
CONTROL, PATTERN CHANGER
LINES, QUICK COUPLER (LONG)
MIRROR, CAB, RIGHT
HEATER, JACKET WATER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
200
  • Yes
  • Good
  • Good
safety items
100
  • Yes
  • Good
boom
030
  • Fair
  • FairLoose
  • Fair
stick
030
  • Fair
  • Fair
  • FairLoose
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering