Quick Search

Ingersoll Rand SD-70D

Ingersoll Rand SD-70D

Year
1998
Working hours
6,443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandIngersoll Rand SD-70D
Michigan CAT
CategorySingle drum rollers
Serial Number155149
Unit Number155149
Catalog Number10071911
Year1998
Hours6,443 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax25,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
OROPSOROPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
202
  • Good
  • PoorFaded, covered in paint chips and surface rust
  • PoorGrille is dented, hood shocks missing, hood hard to lift
  • Good
safety items
103
  • PoorNot working
  • PoorNo mirror
  • Good
  • PoorNot dated, weathered
gauges, operator station, console
011
  • PoorWarning lights not working, fuel level and volt gauge not working
  • FairVibration switvch has been relocated.
engine
502
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green, clean
  • Powered by Cummins 3.9L (4-cylinder turbo diesel)
  • Normal
  • PoorAir filter cover is loose mounting bolt is missing,
  • Good
  • PoorRubber motor mounts worn out
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
500
  • GoodBelt drive
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
010
  • FairTwo speed travel not working operated in 1-speed
steering
200
  • Good
  • Good
hydraulics
430
  • FairCylinder leaking from packing
  • Good
  • FairTwo speed travel not working
  • FairSeal at directional control leaking
  • Good
  • GoodVariable speed and vibrating function working
  • Good
drum
401
  • 66in wide drum
  • Good
  • PoorScraper barsmisisng
  • Good
  • Good
  • Good
tires
  • 14.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearBKT (TR-391)1860NoYesNo
Right RearBKT (TR-391)2070NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering