Caterpillar CS56B

Caterpillar CS56B

Price
On Request
Year
2016
Working hours
823 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategorySingle drum rollers
Serial NumberL8H01247
Unit NumberUC0001774
Catalog NumberCU4504138
Manufacturing Year2016
Hours823 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*CS56B VIBRATORY COMPACTOR
*ENGINE, EPA FLEX
*FREQUENCY, FIXED
*LIGHTS, UPGRADED
*MIRRORS, REARVIEW, EXTERNAL
*NO BLADE
*NO PRODUCT LINK
*OIL, HYDR, FACTORY FILLED
*PLATFORM, ROPS/FOPS
*SCRAPER, STEEL, FRONT
*SCREEN, STANDARD
*SEAT BELT, 3"
*SEAT, VINYL
*SENSOR, DRIVE POWER
*TIRES, 23,1-26 TI 8PR
INLAND FREIGHT
INSTRUCTIONS, NORTH AMERICAN
LANE 1 ORDER
PACK, DOMESTIC TRUCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone