Quick Search

CAT CP56B

CAT CP56B

Year
2016
Working hours
2,089 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT CP56B
Quinn Company
CategorySingle drum rollers
Serial NumberP5600218
Unit NumberUS0005767
Catalog Number10082933
Year2016
Hours2,089 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax151,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
*OIL, HYDR, FACTORY FILLED*OIL, HYDR, FACTORY FILLED
*ENGINE, TIER 4F/STAGE 4*ENGINE, TIER 4F/STAGE 4
*LIGHTS, UPGRADED*LIGHTS, UPGRADED
*SCREEN, STANDARD*SCREEN, STANDARD
*CP56B VIBRATORY COMPACTOR*CP56B VIBRATORY COMPACTOR
*GUARD, TRANSMISSION*GUARD, TRANSMISSION
*PAD, ROUND*PAD, ROUND
*TIRE, TRACTION*TIRE, TRACTION
SEAT BELT, 3" SUSPENSIONSEAT BELT, 3" SUSPENSION
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
PLATFORM, ROPS/FOPSPLATFORM, ROPS/FOPS
PRODUCT LINK, SATELLITE PL631PRODUCT LINK, SATELLITE PL631
FREQUENCY, VARIABLEFREQUENCY, VARIABLE
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
BLADE, LEVELINGBLADE, LEVELING
INSTALLATION, ROPS/FOPSINSTALLATION, ROPS/FOPS
CERTIFICATE OF ORIGINCERTIFICATE OF ORIGIN
*SEAT BELT, 3"*SEAT BELT, 3"
NO COMPACTION SENSORNO COMPACTION SENSOR
MIRRORS, REARVIEW, EXTERNALMIRRORS, REARVIEW, EXTERNAL
Additional information*CP56B VIBRATORY COMPACTOR
*ENGINE, TIER 4F/STAGE 4
*GUARD, TRANSMISSION
*LIGHTS, UPGRADED
*OIL, HYDR, FACTORY FILLED
*PAD, ROUND
*SCREEN, STANDARD
*SEAT BELT, 3"
*TIRE, TRACTION
BLADE, LEVELING
CERTIFICATE OF ORIGIN
FREQUENCY, VARIABLE
INSTALLATION, ROPS/FOPS
INSTRUCTIONS, ANSI
LANE 2 ORDER
MIRRORS, REARVIEW, EXTERNAL
NO COMPACTION SENSOR
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
PRODUCT LINK, SATELLITE PL631
SEAT, VINYL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering