Caterpillar D8T

Caterpillar D8T

Price
437,000 USD
Year
2014
Working hours
5899 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01337
Unit NumberUS0001963
Catalog NumberCU4490040
Manufacturing Year2014
Hours5899 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$ 437,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information8 RIPPER MULTI SHANK
8 SU/U DOZER, SINGLE TILT
8SU BLADE, ROCK GRD/WEAR PLATE
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BOTTOM GUARDS, STANDARD
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CYLINDERS, LIFT, STANDARD
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, SINGLE TILT
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FRAME, STANDARD
FUEL SYSTEM, STANDARD
GRAB HANDLES, PUSH ARM
HEATER,ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
LANGUAGE ADVISOR, 1
LIGHTS, BASIC
NO CARRIER ROLLERS
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, STANDARD
PRODUCT LINK SATELLITE PL321
RADIATOR, 8.5 FPI
SEAT, CLOTH, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM/24"ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW - 9/18
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • normal
  • normal
  • Good
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front23232424
Idlers Rear24243232
Links1451444040
Pins & Bushings (External).43.425656
Pins & Bushings (Internal)865865
Track Roller 12.282.272424
Track Roller 22.332.243030
Track Roller 32.252.263030
Track Roller 42.262.263030
Track Roller 52.252.253030
Track Roller 62.242.253030
Track Roller 72.252.233030
Track Roller 82.312.272424
Track Roller 92.262.283024
Track Shoe Grouser Height70713030
comments, misc. repairs, general remarks
  • 500 HOUR SERVICE PERFORMED @ 5462 HOURS
  • 1000 HOUR SERVICE PERFORMED @ 5062 HOURS
emissions
  • No
  • Good
  • Good
ripper / grapple / winch
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone