Ammann AFT270E

Ammann AFT270E

Price
49,498 USD
Year
2014
Working hours
972 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAmmann AFT270E
CategoryAsphalt pavers
Serial Number92126
Unit Number22041989
Catalog NumberCU4521594
Manufacturing Year2014
Hours972 h
CountryFrance
LocationGareoult, 83
Pricing
Price Excluding Tax$ 49,498
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
PUSH ROLLERPUSH ROLLER
SCREED, STDSCREED, STD
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional InformationEXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • cooling system
  • electrical, starting and charging system
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Fair1 POIGNÉE PORTE/ 1 POIGNÉE TABLE
safety items
  • PB ELECTRIQUE DÉVERROUILLAGE => FREIN DE PARC MONTE A LENVERS
gauges, operator station, console
  • YesSUR CLÉ USB
  • YesSUR CLÉ USB
  • FairBOUTON DE RÉGLAGE DE NIVELLEMENT AU TABLEAU BORD H.S.
cooling system
  • Good
electrical, starting and charging system
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Rubber Track / Belt - LeftGoodPATIN USE A HAUTEUR DE 30%
Rubber Track / Belt - RightGoodPATIN USE A HAUTEUR DE 30%
comments, misc. repairs, general remarks
  • FR-20
  • LARGEUR DE POSE SANS EXTENSIONS 2.7M / AVEC EXTENSIONS 3.3M
  • 2 PALPEUR MECANIQUE H.S./
  • AILES DE VIS USÉE A HAUTEUR DE 40% / PALIER DE VIS EXT. ET INT. OK
  • ETAT DES VERIN DE RELEVAGE DE TABLE- DE NIVELLEMENT - ET DEXTENSIONS OK
paver / screed / conveyor
  • TÔLE LISSEUSES USÉE A HAUTEUR DE 30% /
  • FairGUIDE CASSE
  • GoodTÔLE DE FOND USÉE A HAUTEUR DE 50%/ CHAÎNE A BARREAU USÉE A HAUTEUR DE 50% / PIGNONS D’ENTRAÎNEMENT DE CHAÎNE OK
  • PoorBAVETTE H.S.
  • GoodOK
  • FairRÉGLAGE DES HAUTEUR DE PORTE LATÉRALE GAUCHE H.G?
  • GoodOK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone