Caterpillar CB24B

Caterpillar CB24B

Price
44,000 USD
Year
2018
Working hours
409 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X401184
Unit NumberLKE03922
Catalog NumberCU4467126
Manufacturing Year2018
Hours409 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$ 44,000
Tax-
Price Including Tax-
Features
Additional InformationENGINE T4F
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LIGHTING PACKAGE, STANDARD
PACKING, CONTAINER
PRICED 01/02/19 CR
PRODUCT LINK INSTALLATION
BELT, SEAT, 2" SUSPENSION
PRODUCT LINK, PL241
PROPEL, STANDARD
ROPS, FOLDABLE
SEAT, NON SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SUPPORT, SLIDING FOR SEAT
SWITCH, BATTERY DISCONNECT
SYSTEM, ANTIFREEZE PREPARATION
TRAVEL CONTROL, COVER GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone