Mitsubishi FGC18NLP_MT

Mitsubishi FGC18NLP_MT

Price
7,750 USD
Year
2005
Working hours
11001 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FGC18NLP_MT
NMC
CategoryMisc Forklifts
Serial NumberAF81F00145
Unit NumberEQN109331
Catalog NumberCU4503088
Manufacturing Year2005
Hours11001 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$ 7,750
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 83.0" OALH / 35.0" FFH TRIPLEX
DUAL ELEMENT AIR CLEANER
FORKLIFT CUSHION 3500#
MITSUBISHI 3500 LB I C CUSHION
S/S CARR 32" CLII INTEGRAL
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
NEW SIDE PANELS AND FRESH PAINT INCLUDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone