Caterpillar LIFT TRUCKS P5000_MC

Caterpillar LIFT TRUCKS P5000_MC

Price
18,750 USD
Year
2005
Working hours
6501 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS P5000_MC
NMC
CategoryMisc Forklifts
Serial NumberAT3504519
Unit NumberEQN079459
Catalog NumberCU4417074
Manufacturing Year2005
Hours6501 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 18,750
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 84.5" OALH / 36" FFH TRIPLEX
FORKLIFT PNU 5000#
S/S CARR 39.5" CLII INTEGRAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone